| CADモデル: | View CAD Model |
| Pkg. Type: | WLCSP-TKCURDL |
| Pkg. Code: | WET |
| Lead Count (#): | 15 |
| Pkg. Dimensions (mm): | 2.1 x 1.5 x 0.50 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 15 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC405)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 45 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Length (mm) | 2.1 |
| Longevity | 2033 12月 |
| MOQ | 250 |
| Output Current (Max) [Rail 1] (A) | 2 |
| Output Voltage (Max) (V) | 5.2 |
| Output Voltage (Max) [Rail 1] (V) | 5.2 |
| Output Voltage (Min) (V) | 1 |
| Output Voltage (Min) [Rail 1] (V) | 1 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck-boost Regulators (Integrated FETs) |
| Peak Efficiency (%) | 96 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.1 x 1.5 x 0.50 |
| Pkg. Type | WLCSP-TKCURDL |
| Price (USD) | $1.19048 |
| Qualification Level | Standard |
| Quiescent Current | 45 µA |
| SYNCH Capability | No |
| Switching Frequency (KHz) | 2.75 - 2.75 |
| Switching Frequency Range (Typical) (kHz) | 2250 - 2750 |
| Thickness (mm) | 0.5 |
| Topology [Rail 1] | Buck-Boost |
| Width (mm) | 1.5 |
ISL91107は高集積昇降圧スイッチング・レギュレータで、安定化出力電圧を上回る入力電圧または下回る入力電圧を許容します。 他の降圧-昇圧レギュレータとは異なり、大きな出力外乱を起こすことなく、レギュレータが自動的に操作モード間を移動します。
このデバイスは最大2Aの出力電流(PVIN = 2.8V、VOUT = 3.3V)を供給可能で、完全同期4スイッチアーキテクチャにより優れた効率を提供します。 無負荷時の消費電流はわずか45μAなので、軽負荷条件下での効率も最適化されます。
ISL91107はスタンドアロン・アプリケーション向けに設計されており、3.3Vの固定出力電圧または外付け抵抗分圧器付きの可変出力電圧をサポートします。 外付け抵抗分割回路の利用により、出力電圧範囲1V~5.2Vまで対応しています。
ISL91107は、必要なインダクタは1個で、外付け部品もごくわずかです。 電源ソリューションのサイズは、2.15mm x 1.51mmのWLCSPと2.5MHzのスイッチング周波数によって最小限に抑えられ、外付け部品のサイズをさらに削減します。 また、ISL91107IRは3x4 20 Ld TQFNパッケージで供給されます。