メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Industry Standard Driver Replacement
  • Improved Response Times
  • Matched Rise and Fall Times
  • Reduced Clock Skew
  • Low Output Impedance
  • Low Input Capacitance
  • High Noise Immunity
  • Improved Clocking Rate
  • Low Supply Current
  • Wide Operating Voltage Range
  • Pb-Free Available (RoHS compliant)

説明

The ISL89410, ISL89411, ISL89412 ICs are similar to the EL7202, EL7212, EL7222 series but with greater VDD ratings. These are very high speed matched dual drivers capable of delivering peak currents of 2. 0A into highly capacitive loads. The high speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.

アプリケーション

  • Clock/line Drivers
  • CCD Drivers
  • Ultra-Sound Transducer Drivers
  • Power MOSFET Drivers
  • Switch Mode Power Supplies
  • Class D Switching Amplifiers
  • Ultrasonic and RF Generators
  • Pulsed Circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL89412IBZObsoleteN/AIn StockRoHS:EN
SOICN8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL89412IBZ-T13ObsoleteN/AIn StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。