特長
- Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
- Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
- Monitors Voltages Down to 1.25V
- Adjustable Power-Fail Input Threshold
- Watchdog Timer Capability With 1.6s Time-out
- Both RST and RST Outputs Available
- 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
- Manual Reset Input on all Devices
- Reset Signal Valid Down to VDD = 1V
- Accurate ±1.8% Voltage Threshold
- Immune to Power-Supply Transients
- Ultra Low 10µA Maximum Supply Current at 3V
- Pb-Free (RoHS Compliant)
説明
Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.
アプリケーション
- Portable/Battery Powered Equipment
- Notebook/Desktop Computer Systems
- Designs Using DSPs, Microcontrollers or Microprocessors
- Controllers
- Intelligent Instruments
- Communications Systems
- Industrial Equipment
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|
| ISL88707IB846Z | Obsolete | N/A | In Stock | RoHS:EN | SOIC | 8# | Tube | No | -40 to +85°C |
| ISL88707IB846Z-TK | Obsolete | N/A | Out of Stock | RoHS:EN | SOIC | 8# | Reel | No | -40 to +85°C |
- 製品変更通知英語PDF 152 KB PCN12085 2012年11月07日
- データシート英語PDF 982 KB isl88705-706-707-708-716-813 2004年1月19日
- アプリケーションノート英語PDF 397 KB an1684 2004年1月19日AI生成コンテンツ: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- アプリケーションノート英語PDF 509 KB an1681 2004年1月19日AI生成コンテンツ: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- データシート英語PDF 982 KB isl88705-706-707-708-716-813 2004年1月19日
推奨ドキュメント (1)
- データシート英語PDF 982 KB isl88705-706-707-708-716-813 2004年1月19日
データシート (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- アプリケーションノート英語PDF 397 KB an1684 2004年1月19日AI生成コンテンツ: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- アプリケーションノート英語PDF 509 KB an1681 2004年1月19日AI生成コンテンツ: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
アプリケーションノート、ホワイトペーパー (2)
- 製品変更通知英語PDF 152 KB PCN12085 2012年11月07日
製品通知(PCN、EOLなど) (3)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。