メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 1A MOSFET gate driver
  • 90µA start-up current, 125µA maximum
  • 35ns propagation delay current sense to output
  • Fast transient response with peak current mode control
  • 30V operation
  • Adjustable switching frequency to 2MHz
  • 20ns rise and fall times with 1nF output load
  • Trimmed timing capacitor discharge current for accurate deadtime/maximum duty cycle control
  • 1.5MHz bandwidth error amplifier
  • Tight tolerance voltage reference over line, load and temperature
  • ±3% current limit threshold
  • Pb-free plus anneal available and ELV, WEEE, RoHS Compliant

説明

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.

アプリケーション

  • Telecom and datacom power
  • Wireless base station power
  • File server power
  • Industrial power systems
  • PC power supplies
  • Isolated buck and flyback regulators
  • Boost regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Topology CharacteristicPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL8843AABZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube31.3mm4.9 x 3.9 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e31960-40 to +105°C
ISL8843AABZ-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel31.3mm4.9 x 3.9 x 0.00FlybackYesPb-Free 100% Matte Tin Plate w/Anneal-e35000-40 to +105°C
ISL8843AAUZObsoleteN/AIn StockRoHS:EN
MSOP8#Tube10.7mm3.0 x 3.0 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e31960-40 to +105°C
ISL8843AAUZ-TObsoleteN/AIn StockRoHS:EN
MSOP8#Reel10.7mm3.0 x 3.0 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e32500-40 to +105°C
ISL8843AMBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube31.3mm4.9 x 3.9 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e31960-55 to +125°C
ISL8843AMBZ-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel31.3mm4.9 x 3.9 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e32500-55 to +125°C
ISL8843AMUZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube10.7mm3.0 x 3.0 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e31960-55 to +125°C
ISL8843AMUZ-TObsoleteN/AIn StockRoHS:EN
MSOP8#Reel10.7mm3.0 x 3.0 x 0.00Flyback, Boost, Buck, Forward, SEPICYesPb-Free 100% Matte Tin Plate w/Anneal-e32500-55 to +125°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。