メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power Sequencing Controllers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LBF
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL8723IRZ-T)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesAuto Restart, Low bias current sleep
Bias Voltage Range (V)2.5 - 5.5
EnableActive High
Initial Startup Requirements4 UVLO 1EN
Length (mm)4
Logic Leval (s)TTL
MOQ6000
Monitored Channels for non-compliance4 Gates
Monitored Inputs4
Parametric CategoryPower Supply Sequencers
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Power Down SequencingYes
Preset Or Adjustable SequenceAdjustable ON & OFF Delay
Qualification LevelStandard
Sequenced Output ControlCharge Pumped 10μA FET Drive
Sequenced Voltages5.5 - 5.5
Thickness (mm)0.9
VBIAS (Max) (V)5.5
VBIAS (Min) (V)2.5
Width (mm)4

説明

The Intersil ISL8723 and ISL8724 are 4 channel sequencers controlling the on and off sequence of voltages with undervoltage supply fault protection and a sequence completed signal (RESET). For larger systems, more than 4 voltages can be sequenced by a simple connection of multiple IC's. These sequencers use an integrated charge pump to drive 4 external low-cost N-channel MOSFET switch gates above the IC bias voltage by 5. 3V. These IC's can be biased from and control any supply from 2. 5V to 5V and additionally monitor any voltage above 0. 7V. Individual product descriptions follow. The four channel ISL8723 (ENABLE input), ISL8724 (ENABLE input) offer the designer 4 voltage control when it is required that all four rails are in minimal compliance prior to turn on and that compliance must be maintained during operation. The ISL8723 has a low power standby mode when it is disabled suitable for battery powered applications. External resistors provide flexible voltage threshold programming of monitored voltages. Delay and sequencing timing are programmable by external capacitors for both ramp up and ramp down.