メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
DC/DC Power Switching Regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LAR
Lead Count (#):20
Pkg. Dimensions (mm):6.0 x 6.0 x 1.00
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeQFN
Carrier TypeReel
MOQ1000
Control TypeVoltage Mode
IQ [Rail 1] (µA)60
Input Voltage (Max) (V)60
Input Voltage (Max) [Rail 1]60
Input Voltage (Min) (V)9
Input Voltage (Min) [Rail 1] (V)9
Lead Count (#)20
Length (mm)6
Output Current (Max) [Rail 1] (A)2
Output Voltage (Max) (V)55
Output Voltage (Max) [Rail 1] (V)55
Output Voltage (Min) (V)1.21
Output Voltage (Min) [Rail 1] (V)1.21
Outputs (#)1
PORYes
Pb (Lead) FreeNo
Peak Efficiency (%)95
Pitch (mm)0.8
Pkg. Dimensions (mm)6.0 x 6.0 x 1.00
Qualification LevelStandard
Quiescent Current60 µA
SYNCH CapabilityYes
Switching Frequency (KHz)0.6 - 0.6
Temp. Range (°C)-55 to +125°C
Thickness (mm)1
Topology [Rail 1]Buck
Width (mm)6

説明

Support is limited to customers who have already adopted these products.

The ISL8560MREP is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). Hot-links to the applicable VID and other supporting application information are provided on our website.