メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Specifications per DSCC VID V62/08608
  • Full Mil-Temp Electrical Performance from -55°C to +125°C
  • Controlled Baseline with One Wafer Fabrication Site and One Assembly/Test Site
  • Full Homogeneous Lot Processing in Wafer Fab
  • No Combination of Wafer Fabrication Lots in Assembly
  • Full Traceability Through Assembly and Test by Date/Trace Code Assignment
  • Enhanced Process Change Notification
  • Enhanced Obsolescence Management
  • Eliminates Need for Up-Screening a COTS Component
  • Voltage Feedforward Mode
  • Step Down DC/DC Supporting up to 2A Based on Max TJ and VIN/VOUT
  • Input Voltage Range of 9.0V to 60V
  • Internal Reference of 1.21V ±1%
  • Adjustable Output Voltage Range of 1.21V to 55V
  • Adjustable Switching Frequency 100kHz to 600kHz
  • Frequency SYNC Pin
  • Zero Load Current Operation
  • Pulse by Pulse Mode Current Limit and Hiccup mode
  • Low Standby Current of 60µA Typical
  • Thermal Shut-down
  • Load Dump to 100V for 400ms

説明

Support is limited to customers who have already adopted these products.

The ISL8560MREP is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). Hot-links to the applicable VID and other supporting application information are provided on our website.

アプリケーション

  • Industrial and Avionics power supplies
  • Portable computers
  • Battery chargers
  • Distributed power systems

適用されたフィルター