メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Low-Voltage, Single and Dual Supply, 8 Multiplexer to 1 Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNT
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84581IVZ-T)ダウンロード

製品スペック

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyCHINA, MALAYSIA
Country of Wafer FabricationUSA
Channels (#)8
Charge Injection (pC)1
Configuration1 x 8:1
Drain Capacitance (pF)26
FunctionMUX
IS (mA)0.007
Iccq (µA)0.001
Leakage (nA)2.5
Length (mm)5
MOQ2500
Pkg. TypeTSSOP
Qualification LevelStandard
RDS (ON) (Ohms)39
Source Cap (pf)3
Switch or MUXMUX
TOFF (ns)19
TON (ns)38
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)4.4

説明

The Intersil ISL84581 device contains precision, bidirectional, analog switches configured as an 8-to-1 multiplexer/demultiplexer. It was designed to operate from a single +2V to +12V single supply or from dual ±2V to ±6V supplies. The device has an inhibit pin to simultaneously open all signal paths. The ISL84581 has an ON-resistance of 39Ω with a dual ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84581 is a single 8-to-1 multiplexer device.