メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Low-Voltage, Single and Dual Supply, 8 Multiplexer to 1 Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLJ
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84581IAZ)ダウンロード

製品スペック

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Channels (#)8
Charge Injection (pC)1
Configuration1 x 8:1
Drain Capacitance (pF)26
FunctionMUX
IS (mA)0.007
Iccq (µA)0.001
Leakage (nA)2.5
Length (mm)4.9
MOQ5880
Pkg. TypeQSOP
Price (USD)$1.44415
Qualification LevelStandard
RDS (ON) (Ohms)39
Source Cap (pf)3
Switch or MUXMUX
TOFF (ns)19
TON (ns)38
Thickness (mm)1.47
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)3.9

説明

The Intersil ISL84581 device contains precision, bidirectional, analog switches configured as an 8-to-1 multiplexer/demultiplexer. It was designed to operate from a single +2V to +12V single supply or from dual ±2V to ±6V supplies. The device has an inhibit pin to simultaneously open all signal paths. The ISL84581 has an ON-resistance of 39Ω with a dual ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84581 is a single 8-to-1 multiplexer device.