メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Drop-in Replacements for MAX4516 and MAX4517 at VS = ±5V
  • Available in SOT-23 Packaging
  • Dual Supply Operation ±1.5V to ±6V
  • ON Resistance (RON Max) 20Ω
  • RON Flatness 3Ω
  • Charge Injection 20pC (Max)
  • Low Leakage Current (Max at 85°C) 20nA (Off Leakage) 40nA (On Leakage)
  • Fast Switching Action
  • tON (Max) 100ns
  • tOFF (Max) 75ns
  • Minimum 2000V ESD Protection per Method 3015.7
  • CMOS Logic Compatible
  • Pb-Free Available (RoHS Compliant)

説明

The ISL84516 and ISL84517 devices are precision, analog switches designed to operate from ±1. 5V to ±6V supplies. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (350mW), low leakage currents, and fast switching speeds. Additionally, excellent RON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. The ISL8451X are single-pole/single-throw (SPST) switches, with the ISL84516 being normally open (NO), and the ISL84517 being normally closed (NC).

アプリケーション

  • Battery-Powered, Handheld, and Portable Equipment
  • Communications Systems
  • Medical Equipment
  • Test Equipment
  • Audio and Video Switching
  • Low Voltage DACs and ADCs
  • Sample and Hold Circuits
  • Digital Filters
  • Operational Amplifier Gain Switching Networks
  • High Frequency Analog Switching
  • High Speed Multiplexing
  • Integrator Reset Circuits

適用されたフィルター