メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Radiation Tolerant 5V 16-Channel Analog Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ5
Temp. Range (°C)-40 to +105°C
CAGE code34371
ConfigurationSingle 16:1
DSEE (MeV·cm2/mg)60
Die Sale Availability?Yes
FlowRH Hermetic
Models AvailablePSPICE
Negative Supply Current (max) (mA)-0.3
Off Leakage Current (max, post-rad) (±nA)30
PROTO Availability?Yes
Positive Supply Current (max) (mA)0.3
Qualification LevelEM
RatingSpace
Supply Current (max, post-rad)+300nA
Supply Voltage (V)3 - 5.5
Supply Voltage Range (V)+3 to +5.5
TID LDR (krad(Si))75
Transition Time (max)70ns
rDS(ON ) (max, post-rad) (Ω)120
rDS(ON ) Match between Channels (max, post-rad) (Ω)5

説明

The ISL71830SEH is a radiation tolerant, 16-channel multiplexer that is fabricated using the proprietary P6-SOI (Silicon-on-Insulator) process technology to provide excellent latch-up performance. It operates with a single supply range from 3V to 5. 5V and has a 4-bit address line plus an enable that can be driven with adjustable logic thresholds to conveniently select one of 16 available channels. An inactive channel is separated from the active channel by a high impedance, which inhibits any interaction between them. The ISL71830SEH’s low rDS(ON) allows for improved signal integrity and reduced power losses. The ISL71830SEH is also designed for cold sparing, making it excellent for redundancy in high-reliability applications. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without incurring extra power dissipation. The ISL71830SEH also has analog overvoltage protection on the input that disables the switch during an overvoltage event to protect upstream and downstream devices. The ISL71830SEH is available in a 28 Ld CDFP and operates across the extended temperature range of -55°C to +125°C. A 32-channel version is also available, offered in a 48 Ld CQFP. Refer to the ISL71831SEH datasheet for more information.