メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Radiation Tolerant Single-Ended Current Mode PWM Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MAB
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ250
Control ModePeak Current Mode, Voltage
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
Length (mm)4.9
No-Load Operating Current2.9 mA
PROTO Availability?No
Phases (Max)1
Qualification LevelRadiation Tolerant Plastic
Quiescent Current90µA
RatingSpace
Supply Voltage (max) (V)13.2 - 13.2
Supply Voltage (min) (V)9 - 9
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)2
TID LDR (krad(Si))30
Temp. Range (°C)-55 to +125°C
Thickness (mm)1.47
TopologyBoost, Buck, Flyback, Forward
VREF (V)5
VREF OutputYes
Width (mm)3.9

説明

The ISL71043M is a PWM controller suitable for a wide range of power conversion applications, including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include up to 13.2V operation, 2.9mA operating current, 90μA typical start-up current, adjustable operating frequency to 1MHz, and 1A current drive capability with 35ns rise and 29ns fall times. The ISL71043M is offered in either an 8 Ld SOIC or 8 Ld TDFN package, and both are specified across the extended temperature range of -55°C to +125°C.