| CADモデル: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MAB |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.47 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOICN |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.47 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 1000 |
| Control Mode | Voltage, Peak Current Mode |
| DSEE (MeV·cm2/mg) | 43 |
| Die Sale Availability? | No |
| Flow | RT Plastic |
| Length (mm) | 4.9 |
| No-Load Operating Current | 2.9 |
| PROTO Availability? | No |
| Phases (Max) | 1 |
| Qualification Level | Radiation Tolerant Plastic |
| Quiescent Current | 90µA |
| Rating | Space |
| Supply Voltage (max) (V) | 13.2 - 13.2 |
| Supply Voltage (min) (V) | 9 - 9 |
| Switching Frequency (max) (kHz) | 1000 |
| Switching Frequency (min) (kHz) | 2 |
| TID LDR (krad(Si)) | 30 |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 1.47 |
| Topology | Buck, Boost, Flyback, Forward |
| VREF Output | Yes |
| Width (mm) | 3.9 |
The ISL71043M is a PWM controller suitable for a wide range of power conversion applications, including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include up to 13.2V operation, 2.9mA operating current, 90μA typical start-up current, adjustable operating frequency to 1MHz, and 1A current drive capability with 35ns rise and 29ns fall times. The ISL71043M is offered in either an 8 Ld SOIC or 8 Ld TDFN package, and both are specified across the extended temperature range of -55°C to +125°C.