メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Reference output voltage: 5.0V ± 0.05%
  • Accuracy over temperature/radiation: ± 0.15%
  • Output voltage noise: 4.2μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 930μA (typical)
  • Temperature coefficient: 10ppm/°C (maximum)
  • Output current capability: 20mA
  • Line regulation: 20ppm/V (maximum)
  • Load regulation: 17ppm/mA (maximum)
  • NiPdAu-Ag lead finish (Sn Free)
  • Dielectrically isolated PR40 process
  • Operating temperature range: -55°C to +125°C
  • Passes NASA low outgassing specifications
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤ 10mrad(Si)/s)
    • ISL71010BM30B50Z: 30krad(Si)
    • ISL71010BM50B50Z: 50krad(Si)
  • SEE characterization
    • No DSEE for VIN = 39V at 43MeV·cm2/mg
    • VOUT SET shorter than 160µs and -300mV ≤ ∆VOUT ≤ 500mV at 28MeV·cm2/mg

説明

The ISL71010B50 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 7.0V to 30V. The ISL71010B50 uses the dielectrically isolated PR40 process to achieve 4.2μVP-P noise at 0.1Hz to 10Hz with an initial voltage accuracy of ± 0.05%. The ISL71010B50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and provides excellent line and load regulation. The device is offered in an 8 Ld SOIC package. The ISL71010B50 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.

パラメータ

属性値
RatingSpace
Line Regulation (ppm/V)8
Reference Output Voltage (V)5
Supply Voltage (min) (V)7 - 7
Supply Voltage (max) (V)30 - 30
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))N/A
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 1.4781.3

アプリケーション

  • Low Earth Orbit (LEO)
  • High altitude avionics
  • Precision instruments
  • Data acquisition systems for space applications
  • Strain and pressure gauges for space applications
  • Active sources for sensors

適用されたフィルター