メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
VRM8.5 PWM and Triple Linear Power System Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWV
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)28
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Bias Voltage Range (V)12 - 12
DDR CapableNo
Input Voltage (Max) (V)5
Input Voltage (Min) (V)5
Length (mm)17.9
Linear OutputYes
MOQ520
Output Current 1 (Max) (A)25
Output Voltage (Min) (V)1.05
Output Voltage 1 (Max) (V)1.825
Output Voltage 2 (Max)1.2 (Adj.)
Output Voltage 3 (Max)1.5 (Adj.)
Output Voltage 4 (Max)1.8 (Adj.)
Outputs (#)4
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Pkg. TypeSOICW
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)200 - 200
Thickness (mm)0.2
Width (mm)7.5

説明

Support is limited to customers who have already adopted these products.

The ISL6524 provides the power control and protection for four output voltages in high-performance microprocessor and computer applications. The IC integrates one PWM controller and three linear controllers, as well as the monitoring and protection functions into a 28-pin SOIC package. The PWM controller regulates the microprocessor core voltage with a synchronous-rectified buck converter. One linear controller supplies the computer system's AGTL+ 1. 2V bus power. The other two linear controllers regulate power for the 1. 5V AGP bus and the 1. 8V power for the chip set core voltage and/or cache memory circuits. The ISL6524 includes an Intel VRM8. 5 compatible, TTL 5-input digital-to-analog converter (DAC) that adjusts the microprocessor core-targeted PWM output voltage from 1. 050V to 1. 825V in 25mV steps. The precision reference and voltage-mode control provide ±1% static regulation. The linear regulators use external N-channel MOSFETs or bipolar NPN pass transistors to provide fixed output voltages of 1. 2V ±3% (VOUT2), 1. 5V ±3% (VOUT3) and 1. 8V ±3% (VOUT4). The ISL6524 monitors all the output voltages. A delayedrising VTT (VOUT2 output) Power Good signal is issued before the core PWM starts to ramp up. Another system Power Good signal is issued when the core is within ±10% of the DAC setting and all other outputs are above their under- voltage levels. Additional built-in overvoltage protection for the core output uses the lower MOSFET to prevent output voltages above 115% of the DAC setting. The PWM controller's overcurrent function monitors the output current by using the voltage drop across the upper MOSFET's rDS(ON), eliminating the need for a current sensing resistor.