メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Serial Data Bus (SVID)
  • Dual Outputs:
  • Configurable 4, 3, 2 or 1-phase for the 1st Output with 2 Integrated Gate Drivers
  • 1-phase for the 2nd Output with Integrated Gate Driver
  • Precision Core Voltage Regulation
  • 0.5% System Accuracy Over-Temperature
  • Enhanced Load Line Accuracy
  • PS2 Compensation and High Frequency Load Transient Compensation
  • Differential Remote Voltage Sensing
  • Lossless Inductor DCR Current Sensing
  • Programmable VBOOT Voltage at Start-up
  • Resistor Programmable Address, IMAX, TMAX for Both Outputs
  • Adaptive Body Diode Conduction Time Reduction

説明

Fully compliant with VR12™ specifications, the ISL6363 provides a complete solution for microprocessor core and graphics power supplies. It provides two Voltage Regulators (VRs) with three integrated gate drivers. The first output (VR1) can be configured as a 4, 3, 2 or 1-phase VR while the second output (VR2) is a 1-phase VR. The two VRs share a serial control bus to communicate with the CPU and achieve lower cost and smaller board area compared with a two-chip approach. Based on Renesas' Robust Ripple Regulator R3 Technology™, the PWM modulator, compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with its ability to automatically change switching frequency. The ISL6363 has several other key features. Both outputs support DCR current sensing with a single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs come with remote voltage sensing, programmable VBOOT voltage, serial bus address, IMAX, TMAX, adjustable switching frequency, OC protection and separate power-good indicators. To reduce output capacitors, the ISL6363 also has an additional compensation function for PS1/2 mode and high frequency load transient compensation.

アプリケーション

  • VR12 Desktop Computers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6363CRTZObsoleteN/AOut of StockRoHS:EN
TQFN48#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6363CRTZ-TObsoleteN/AOut of StockRoHS:EN
TQFN48#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6363IRTZObsoleteN/AIn StockRoHS:EN
TQFN48#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6363IRTZ-TObsoleteN/AOut of StockRoHS:EN
TQFN48#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。