メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Single Phase IMVP-IV Controller for Intel Pentium M

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZL
Lead Count (#):38
Pkg. Dimensions (mm):9.7 x 4.4 x 0.92
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6218CVZ)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)38
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)9.7 x 4.4 x 0.92
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Bias Voltage Range (V)5 - 5
IS (Typical)1.4
Input Voltage (Max) (V)25
Input Voltage (Min) (V)5.6
Length (mm)9.7
MOQ1000
Output Current (Max) [Rail 1] (A)25
Output Voltage (Max) (V)1.708
Output Voltage (Min) (V)0.7
Parametric ApplicationsIMVP-IVT
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)0.5
Pkg. TypeTSSOP
Qualification LevelStandard
Thickness (mm)0.92
VBIAS (Max) (V)5.25
VBIAS (Min) (V)4.75
VIDNo
Width (mm)4.4

説明

The ISL6218 Single-Phase Buck PWM control IC, with integrated half bridge gate driver, provides a precision voltage regulation system for advanced Pentium-M microprocessors in notebook computers. This control IC also features both input voltage feed-forward and average current mode control for excellent dynamic response, Loss-less current sensing using MOSFET rDS(ON), and user selectable switching frequencies from 250kHz to 500kHz per phase. The ISL6218 includes a 6-bit digital-to-analog converter (DAC) that dynamically adjusts the CORE PWM output voltage from 0. 700V to 1. 708V in 16mV steps, and conforms to the Intel IMVP-IV™ mobile VID specification. The ISL6218 also has logic inputs to select Active, Deep Sleep and Deeper Sleep modes of operation. A precision reference, remote sensing and proprietary architecture with integrated processor-mode compensated Droop provides excellent static and dynamic CORE voltage regulation. Another feature of the ISL6218 IC controller is the internal PGOOD delay circuit that holds the PGOOD pin low for 3ms to 12ms after the VCCP and VCC_MCH regulators are within regulation. This PGOOD signal is masked during VID changes. Output overvoltage and undervoltage are monitored and result in the converter latching off and PGOOD signal being held low. The overvoltage and undervoltage thresholds are 112% and 84% of the VID, Deep or Deeper Sleep setpoint. Overcurrent protection features a 32 cycle overcurrent shutdown. PGOOD, Overvoltage, Undervoltage and Overcurrent provide monitoring and protection for the microprocessor and power system. The ISL6218 IC is available in a 38 Ld TSSOP and 40 Ld QFN package.