| CADモデル: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MTF |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Bias Voltage Range (V) | 2.5 - 5.5 |
| Controlled Voltages (V) | 2.5 - 2.5 |
| Internal / External FET | Int |
| Length (mm) | 4.9 |
| MOQ | 250 |
| Outputs (#) | 2 |
| Parametric Category | Hot Swap/Hot Plug Controllers |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.071 |
| Regulation or Latch-Off for Overcurrent | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) |
| Reporting | FAULT-bar for OC |
| UV/OV Feature | UV Lockout |
| VBIAS (Max) (V) | 5.5 |
| VBIAS (Min) (V) | 2.5 |
| Width (mm) | 3.9 |
ISL6185 USBパワー・コントローラ・ファミリは2つ以上のUSBポートに対して完全に独立した過電流(OC)障害保護を提供します。この製品ファミリは16種類の個別機能製品バリエーションと3つのパッケージオプションで構成されています。商用および産業用の全温度範囲において、公称+2.5V~+5Vの範囲で動作します。ISL6185の各タイプは電力制御用に71mΩのPチャンネルMOSFETパワースイッチを2個、1つのパッケージに内蔵しています。各製品は制御および通信I/Oとともに、システム電源保護用に、内部電流監視、正確な電流制限、ターンオフまでの電流制限遅延を備えています。ISL6185ファミリは0.6A、1A、1.5A、1.8Aの連続出力電流レベル、イネーブル・アクティブ・ハイまたはロー入力、過電流ターンオフ後のラッチオフまたは自動再試行などの製品バリエーションがあり、多くの低消費電力アプリケーションに適したデバイスです。業界標準のSOICピンアウトのほか、70%小型の3x3 DFNパッケージでも提供され、可能な限り小さなパッケージで同等またはそれ以上の性能を実現しています。