メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
250MHz Triple Differential Receiver/ Equalizer with I2C Interface

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLR
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 6.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL59911IRZ-T7)ダウンロード

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)250
CMRR (dB)88
Channels (#)3
Gain Min1
IBIAS (nA)1000
IS per Amp (mA)37
Length (mm)5
MOQ1000
Max Equalization (dB)30
Offset Voltage (Max) (mV)20
Output Voltage Range (V)-2.75 - 2.75
PSRR (db)55
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 6.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Slew Rate (V/µs)1000
Thickness (mm)0.9
Width (mm)6

説明

The ISL59911 is a triple channel differential receiver and equalizer optimized for RGB and YPbPr video signals. It contains three high speed differential receivers with programmable frequency compensation. The ISL59911 features manual or automatic offset calibration and ±4dB of gain adjustment range with a resolution of 0. 1dB. The ISL59911 has a bandwidth of 250MHz and consumes only 110mA from a ±5V supply in normal operation. When deasserted, the ENABLE pin puts the amplifiers into a low power, high impedance state, minimizing power when not needed and also allowing multiple devices to be connected in parallel, allowing two or more ISL59911 devices to function as a multiplexer. The ISL59911 can also directly decode the sync signals encoded onto the common modes of three pairs of Cat 5 cable (by an ISL59311, EL4543, or similar device) or it can output the actual common mode voltages for each of the three channels. The ISL59911 is available in a 32 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.