メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
MMIC Silicon Bipolar Broadband Amplifier

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHD
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 1.3 x 0.85
Pitch (mm):0.7

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL55014IEZ-T7)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSC70
Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)2750
FMAX (MHz)3000
FMIN (MHz)500
Frequency Range (MHz)500 - 3000
IS per Amp (mA)63
Length (mm)2
MOQ6000
NF@2GHz (dB)4.3
OIP3@1GHz (dBm)30.3
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 1.3 x 0.85
Qualification LevelStandard
S11@1GHz (-dB)20.8
S12@1GHz (-dB)22.2
S21@1GHz (-dB)17.2
S22@1GHz (-dB)12.8
Thermal ShutdownNo
Thickness (mm)0.85
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)1.3
ZIN (ohms)50
ZOUT (ohms)50

説明

The ISL55014 is a high performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family includes: • ISL55012 and ISL55015 match a 75Ω source to a 50Ω load. • ISL55013 and ISL55014 match a 50Ω source to a 50Ω load.