メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
High-Speed USB 2.0 (480Mbps) Multiplexer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LLV
Lead Count (#):10
Pkg. Dimensions (mm):2.1 x 1.6 x 0.00
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54221IRUZ-T)ダウンロード

製品スペック

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)500
BW USB High-Speed (MHz)500
ConfigurationHS/HS
IS (mA)0.001
Length (mm)2.1
MOQ3000
Pitch (mm)0.5
Pkg. Dimensions (mm)2.1 x 1.6 x 0.00
Pkg. TypeuTQFN
Qualification LevelStandard
Supply Voltage Vdd (V)5.5 - 5.5
Switch ControlLogic Level
VDD Range (V) (V)2 - 5.5
Width (mm)1.6

説明

The Intersil ISL54221 is a single supply dual 2:1 multiplexer that can operate from a single 2. 7V to 5. 5V supply. It contains two SPDT (Single Pole/Double Throw) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-speed signals in portable battery powered products. The 6. 7Ω switches can swing rail to rail and were specifically designed to pass USB full-speed data signals that range from 0V to 3. 3V and USB high-speed data signals that range from 0V to 400mV. They have high bandwidth and low capacitance to pass USB high-speed data signals with minimal distortion. The part can be used in Personal Media Players and other portable battery powered devices that need to route USB high-speed signals or full-speed signals to different transceiver sections of the device while connected to a single USB host (computer). The digital logic inputs are 1. 8V logic compatible when operated with a 2. 7V to 3. 6V supply. The ISL54221 has an output enable pin to open all the switches. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources. The ISL54221 is available in a tiny 10 Ld 2. 1mmx1. 6mm µTQFN package. It operates over a temperature range of -40 to +85°C.