メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Ultra Low ON-Resistance, +1.65V to +4.5V, Single Supply, Dual SPDT Analog Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:uTQFN
Pkg. Code:LUA
Lead Count (#):10
Pkg. Dimensions (mm):1.8 x 1.4 x 0.00
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54050IRUZ-T7A)ダウンロード

製品スペック

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)170
Configuration2 x 2:1
Drain Capacitance (pF)176
IS (mA)0.0001
Leakage (nA)100
Length (mm)1.8
MOQ250
Pitch (mm)0.4
Pkg. Dimensions (mm)1.8 x 1.4 x 0.00
Pkg. TypeuTQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.3
Source Cap (pf)62
Switch or MUXSwitch/MUX
TOFF (ns)20
TON (ns)40
Type of SwitchSPDT
VCC (Single) (V)1.65 - 4.5
Vcc (V)1.65 to 4.5
Width (mm)1.4

説明

The Intersil ISL54050 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 29Ω) and fast switching speeds (tON = 40ns, tOFF = 20ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL54050 is offered in small form factor package, alleviating board space limitations. The ISL54050 is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally closed (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL54050 is pin compatible with the NLAS5223 and NLAS5223L.