メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
±16.5kV ESD Protected, +125°C, 3.0V to 5.5V, TDFN Package, 20Mbps, Full Fail-safe, Low Power, RS-485/RS-422 Receivers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LBV
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.75
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL3282EIRTZ-T)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced Fault ProtectionNo
Advanced FeaturesRuggedized
Data Rate (Mbps)20
Data Rate RS-485/RS-23220
Devices Allowed on Bus256
ESD Level (contact discharge)±9kV
ESD StandardIEC 61000-4-2
Half/Full DuplexRx Only
High ESD ProtectionYes-IEC61000
Hot PlugNo
IS Enabled/Disabled400 µA
Length (mm)2
MOQ6000
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Pkg. TypeTDFN
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC<20 μA
Secondary FeatureHigh Speed
Slew Rate LimitedNo
Supply Voltage Vcc (Min)3,5
Supply Voltage Vcc (Min) (V)3
Thickness (mm)0.75
Transmitters (#)0
Tx/Rx EnableYes - Active Low
Tx/Rx per Port0,1
VL PinYes
Vcc (V)3-5.5
Width (mm)3

説明

The Intersil ISL3280E, ISL3281E, ISL3282E, ISL3283E, ISL3284E, ISL3285E are ±16. 5kV IEC61000 ESD Protected, 3. 0V to 5. 5V powered, single receivers that meet both the RS-485 and RS-422 standards for balanced communication. These receivers have very low bus currents (+125µA/-100µA), so they present a true “1/8 unit load” to the RS-485 bus. This allows up to 256 receivers on the network without violating the RS-485 specification’s 32 unit load maximum and without using repeaters. Receiver inputs feature a “Full Fail-Safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or terminated but undriven. The ISL3280E and ISL3284E feature an always enabled Rx; the ISL3281E and ISL3285E feature an active high Rx enable pin and the ISL3282E and ISL3283E include an active low enable pin. All versions are offered in Industrial and Extended Industrial (-40°C to +125°C) temperature ranges. A 26% smaller footprint is available with the ISL3282E and ISL3285E TDFN package. These devices, plus the ISL3284E, also feature a logic supply pin (VL) that sets the VOH level of the RO output (and the switching points of the RE/RE input) to be compatible with another supply voltage in mixed voltage systems. For companion single RS-485 transmitters in micro packages, please see the ISL3293E datasheet.