メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Low Power Ambient Light and Proximity Sensor with Internal IR-LED and Digital Output

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LPD
Lead Count (#):8
Pkg. Dimensions (mm):3.9 x 2.4 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeHODFN
Carrier TypeReel
MOQ3000
Address Selection PinsNo
Advanced FeaturesInternal LED Sensor
Counts/Lux (Max) (Counts)2.048
Dark ADC Code @ Ev=0Lux (Max) (Counts)3
EnableYes
Gain SelectionNo
ICC94 µA
InterfaceI2C
Lead Count (#)8
Length (mm)3.9
Lux Range (lux)2000
Pb (Lead) FreeNo
Peak Spectral Sensitivity (nm)550
Pkg. Dimensions (mm)3.9 x 2.4 x 0.00
Qualification LevelStandard
Resolution (bits)12
Temp. Range (°C)-40 to +85°C
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)2.4

説明

Support is limited to customers who have already adopted these products.

The ISL29044A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED and I2C Interface (SMBus Compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal micro-controller utilization. For ambient light sensor (ALS) data conversions, an ADC converts photodiode current (with a light sensitivity range up to 3200Lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources. For proximity sensor (Prox) data conversions, the built-in driver turns on an internal infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 547μs conversion time. The ISL29044A provides low power operation of ALS and proximity sensing with a typical 133μA normal operation current (108μA for sensors and internal circuitry, ~25μA for LED) with 220mA current pulses for a net 100μs, repeating every 800ms (or under). The ISL29044A uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement that is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that both ALS/Prox interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29044A is designed to operate from 2. 25V to 3. 63V over the -40°C to +85°C ambient temperature range. It is packaged in a clear, lead-free 8 Ld ODFN package.