| CADモデル: | View CAD Model |
| Pkg. Type: | ODFN |
| Pkg. Code: | LPG |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.1 x 0.75 |
| Pitch (mm): | 0.7 |
| RoHS (ISL29006IROZ-T7) | ダウンロード |
| Moisture Sensitivity Level (MSL) | 4OP |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | ODFN |
| Carrier Type | Reel |
| MOQ | 3000 |
| Dark Current @ Ev=0Lux (nA) | 0.22 |
| Delay Time, Falling Edge | 30μs @ 1000Lux |
| Delay Time, Rising Edge | 209μs @ 1000Lux |
| Enable | Yes |
| Fall Time (@1000 Lux) (μs) | 233 |
| Lead Count (#) | 6 |
| Length (mm) | 2 |
| Lux Range (lux) | 10000 |
| Moisture Sensitivity Level (MSL) | 4OP |
| Output Current @ EV=100Lux (μA) | 1.65 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Peak Spectral Sensitivity (nm) | 550 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 2.1 x 0.75 |
| Qualification Level | Standard |
| Rise Time (Light Sensor) | 27µs @ 1000Lux |
| Supply Current @ EV =100Lux (µA) | 3.5 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.75 |
| VS (Max) (V) | 3.6 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 2.1 |
The ISL29006 is a light-to-current silicon optical sensors combining a photodiode array and a current amplifier on a single monolithic IC. The photodiode's spectral sensitivity approximates the human eye response peaking at 550nm with virtually no infrared (IR) response. Exposed to light, these light sensors give current outputs that are linearly proportional to the light intensity. The output of ISL29006 is configured as a current source. The ISL29006 offers an EN pin that can be used for a polling scheme to extend the battery life of portable devices. Housed in an ultra-compact 2mm x 2.1mm ODFN clear plastic package, this device is excellent for power saving control function in cell phones, PDAs and other handheld applications.