メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Quad Channel Micro-power, Single Supply, Rail-to-Rail Input and Output (RRIO) Instrumentation Amplifier

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLS
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.9 x 1.42
Pitch (mm):0.6

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)28
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)0.24
CMRR (dB)110
Channels (#)4
EnableYes
Gain Error / Measurement Error (Max)0.5
Gain Min100
IBIAS (nA)0.3
IOUT (A)0.029
IS per Amp (mA)0.083
Length (mm)9.9
MOQ1000
Noise VN (nV/√Hz)60
Offset Voltage (Max) (mV)0.15
PSRR (db)110
Pitch (mm)0.6
Pkg. Dimensions (mm)9.9 x 3.9 x 1.42
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)0.5
Thermal ShutdownNo
Thickness (mm)1.42
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)2.4
Width (mm)3.9

説明

Support is limited to customers who have already adopted these products.

The ISL28270 and ISL28273 are dual channel micropower instrumentation amplifiers (in-amps) and the ISL28470 is a quad channel in-amp optimized for single supply operation over the +2. 4V to +5. 5V range. All three devices feature an Input Range Enhancement Circuit (IREC) which maintains CMRR performance for input voltages equal to the positive supply and down to 50mV above the negative supply rail. The input signal is capable of swinging above the positive supply rail and to 10mV above the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail. The ISL28273 is compensated for a minimum gain of 10 or more. For higher gain applications, the ISL28270 and ISL28470 are compensated for a minimum gain of 100. The in-amps have bipolar input devices for best offset and excellent 1/f noise performance. The amplifiers can be operated from one lithium cell or two Ni-Cd batteries.