特長
- Input Offset Voltage: 1mV, Max.
- Input Bias Current: ±5nA, Max.
- Low Current Consumption: 500µA
- Voltage Noise: 9nV/Hz
- Wide Supply Range: 4.5V to 40V
- Operating Temperature Range: -40°C to +125°C
- Pb-Free (RoHS Compliant)
説明
The ISL28325 and ISL28345 are dual and quad general purpose amplifiers featuring low noise vs power consumption. The combination of low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for this amplifier include active filters, medical and analytical instrumentation, power supply controls, and industrial controls. The ISL28325 is offered in 8 Ld SOIC and MSOP packages and the ISL28345 is offered in the 14 Ld SOIC package and operates over the -40°C to +125°C temperature range.
アプリケーション
- Analytical Instrumentation
- Medical Instrumentation
- Spectral Analysis Equipment
- Active Filter Blocks
- Thermocouples and RTD Reference Buffers
- Data Acquisition
- Power Supply Control
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL28345FBZ | Obsolete | N/A | In Stock | RoHS:EN | SOICN | 14# | Tube | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +125°C |
| ISL28345FBZ-T13 | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 14# | Reel | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +125°C |
| ISL28345FBZ-T7 | Obsolete | N/A | Out of Stock | RoHS:EN | SOICN | 14# | Reel | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +125°C |
| ISL28345FBZ-T7A | Obsolete | N/A | In Stock | RoHS:EN | SOICN | 14# | Reel | 2 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +125°C |
読込中
ログイン後、ご登録が可能となります。
- トレーニング英語PDF 162 KB R13TB0003EU0100 Rev.1.00 2023年12月12日
- アプリケーションノート英語PDF 381 KB R13AN0015EU0100 Rev.1.00 2022年5月16日AI生成コンテンツ: Low-voltage precision operational amplifiers from Renesas feature ultra-low input offset voltages with on-chip auto-zeroing, ideal for precise sensor signal conditioning in compact applications. Key design considerations include minimizing thermoelectric (Seebeck) voltages caused by PCB junctions and temperature gradients, which can introduce offset errors amplified by high gain. Techniques such as using dummy resistors, maintaining uniform PCB temperature with ground planes, and employing guard rings reduce these errors. The ISL28134 supports precision high-side current sensing with adaptations for high-voltage systems using level shifting via Zener diodes. Output current can be increased by adding an NPN transistor as a current booster, ensuring linear operation within voltage limits. The document provides detailed circuit examples and design guidelines for optimizing performance and minimizing errors in low-voltage op-amp applications.
- アプリケーションノート英語PDF 263 KB r13an0003eu0100-biasing-op-amps 2019年12月06日AI生成コンテンツ: Proper biasing of operational amplifiers is essential to avoid malfunction in AC-coupled circuits. A missing DC bias path causes long stabilization times and potential failures. Adding input resistors to ground provides a DC path for bias currents, minimizing offset errors. For single-supply AC-coupled amplifiers, biasing uses a reference voltage, ideally from a high-PSRR voltage reference or buffered voltage divider, to maintain signal symmetry and reduce noise. Understanding frequency responses of input and feedback components is crucial for setting bandwidth and gain characteristics.
- アプリケーションノート英語PDF 564 KB an1993 2018年5月22日AI生成コンテンツ: Voltage feedback (VFB) amplifiers use a differential input pair, a high-impedance stage, and an output buffer to convert input voltage differences into output voltage. The VFB amplifier's gain decreases at a dominant pole frequency due to compensation capacitors. Current feedback (CFB) amplifiers include a class AB input amplifier, current mirror, high-impedance stage, and output buffer. CFB amplifiers provide faster switching and higher slew rates by drawing charge/discharge currents directly from supply rails, unlike VFB amplifiers which are limited by biasing current sources.
- 製品変更通知英語PDF 372 KB PCN12085B 2014年2月05日
- 製品変更通知英語PDF 152 KB PCN12085 2012年11月07日
- 製品変更通知英語PDF 135 KB PCN12084 2012年10月15日
- アプリケーションノート日本語PDF 447 KB G13689JJ4V0AN00 2006年7月01日AI生成コンテンツ: 本資料は、単一5V電源で動作するオペアンプの使用方法を説明し、デジタルICとのインターフェースでの利用が増加していることを示しています。各種単電源オペアンプの特徴比較や品種選定のポイント、使用上の注意事項を解説しています。また、ルネサス製品の品質水準分類と安全設計の重要性についても述べています。
- アプリケーションノート日本語PDF 354 KB G13257JJ5V0AN00 2006年7月01日AI生成コンテンツ: 本資料はNECのJ-FET入力オペアンプシリーズについて説明し、低ノイズ、低電圧・低消費電力、高精度・高安定タイプなど5種類22製品を紹介しています。SOPや9ピンスリムSTPなど多様なパッケージにより幅広い用途に対応可能です。製品の品質水準(標準、特別、特定)や安全設計、知的財産権に関する注意事項も記載されています。
推奨ドキュメント (1)
データシート (1)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- アプリケーションノート英語PDF 381 KB R13AN0015EU0100 Rev.1.00 2022年5月16日AI生成コンテンツ: Low-voltage precision operational amplifiers from Renesas feature ultra-low input offset voltages with on-chip auto-zeroing, ideal for precise sensor signal conditioning in compact applications. Key design considerations include minimizing thermoelectric (Seebeck) voltages caused by PCB junctions and temperature gradients, which can introduce offset errors amplified by high gain. Techniques such as using dummy resistors, maintaining uniform PCB temperature with ground planes, and employing guard rings reduce these errors. The ISL28134 supports precision high-side current sensing with adaptations for high-voltage systems using level shifting via Zener diodes. Output current can be increased by adding an NPN transistor as a current booster, ensuring linear operation within voltage limits. The document provides detailed circuit examples and design guidelines for optimizing performance and minimizing errors in low-voltage op-amp applications.
- アプリケーションノート英語PDF 263 KB r13an0003eu0100-biasing-op-amps 2019年12月06日AI生成コンテンツ: Proper biasing of operational amplifiers is essential to avoid malfunction in AC-coupled circuits. A missing DC bias path causes long stabilization times and potential failures. Adding input resistors to ground provides a DC path for bias currents, minimizing offset errors. For single-supply AC-coupled amplifiers, biasing uses a reference voltage, ideally from a high-PSRR voltage reference or buffered voltage divider, to maintain signal symmetry and reduce noise. Understanding frequency responses of input and feedback components is crucial for setting bandwidth and gain characteristics.
- アプリケーションノート英語PDF 564 KB an1993 2018年5月22日AI生成コンテンツ: Voltage feedback (VFB) amplifiers use a differential input pair, a high-impedance stage, and an output buffer to convert input voltage differences into output voltage. The VFB amplifier's gain decreases at a dominant pole frequency due to compensation capacitors. Current feedback (CFB) amplifiers include a class AB input amplifier, current mirror, high-impedance stage, and output buffer. CFB amplifiers provide faster switching and higher slew rates by drawing charge/discharge currents directly from supply rails, unlike VFB amplifiers which are limited by biasing current sources.
- アプリケーションノート日本語PDF 447 KB G13689JJ4V0AN00 2006年7月01日AI生成コンテンツ: 本資料は、単一5V電源で動作するオペアンプの使用方法を説明し、デジタルICとのインターフェースでの利用が増加していることを示しています。各種単電源オペアンプの特徴比較や品種選定のポイント、使用上の注意事項を解説しています。また、ルネサス製品の品質水準分類と安全設計の重要性についても述べています。
- アプリケーションノート日本語PDF 354 KB G13257JJ5V0AN00 2006年7月01日AI生成コンテンツ: 本資料はNECのJ-FET入力オペアンプシリーズについて説明し、低ノイズ、低電圧・低消費電力、高精度・高安定タイプなど5種類22製品を紹介しています。SOPや9ピンスリムSTPなど多様なパッケージにより幅広い用途に対応可能です。製品の品質水準(標準、特別、特定)や安全設計、知的財産権に関する注意事項も記載されています。もっと見る (7)
アプリケーションノート、ホワイトペーパー (7)
- 製品変更通知英語PDF 372 KB PCN12085B 2014年2月05日
- 製品変更通知英語PDF 152 KB PCN12085 2012年11月07日
- 製品変更通知英語PDF 135 KB PCN12084 2012年10月15日
製品通知(PCN、EOLなど) (4)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- トレーニング英語PDF 162 KB R13TB0003EU0100 Rev.1.00 2023年12月12日
マーケティング資料 (2)
- 技術概要英語PDF 405 KB tb512 2018年3月14日
その他資料 (5)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
読込中
フィルター
適用されたフィルター
ソフトウェア/ツール
タイプでの検索
プロバイダでの検索
サンプルコード
アプリケーションでの検索
ファンクションでの検索
コンパイラでの検索
IDE に関するフィルタリング
シミュレーションモデル
Partner Solutions
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
シミュレーションモデル (1)
No Results Found.
キーワードを見直してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを確認してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
お困りの場合は
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。