| CADモデル: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | MQQ |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.86 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 10 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +125°C |
| AVOL (dB) | 114 |
| Bandwidth (MHz) | 0.4 |
| CMRR (dB) | 115 |
| Channels (#) | 2 |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 0.5 |
| IOUT (A) | 0.026 |
| IS per Amp (mA) | 0.06 |
| Length (mm) | 3 |
| MOQ | 150 |
| Noise VN (nV/√Hz) | 50 |
| Offset Voltage (Max) (mV) | 0.6 |
| PSRR (db) | 115 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.86 |
| Pkg. Type | MSOP |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Slew Rate (V/µs) | 0.17 |
| Thermal Shutdown | No |
| Thickness (mm) | 0.86 |
| VOUT (V) | 4.99 |
| VS (Max) (V) | 5 |
| VS (Min) (V) | 2.4 |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The ISL28286 and ISL28486 are dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2. 4V to 5V range. They can be operated from one lithium cell or two Ni-Cd batteries. For equivalent performance in a single channel op amp reference EL8186. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and down to the negative supply. The output operation is rail to rail. The ISL28286 and ISL28486 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28286 contains a power down enable pin that reduces the power supply current to less than 4µA max in the disabled state.