メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dual Micropower Single Supply Rail-to-Rail Input and Output (RRIO) Precision Op Amp

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Carrier TypeTube
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)114.8
Bandwidth (MHz)0.4
CMRR (dB)115
Channels (#)2
EnableYes
Gain Min1
IBIAS (nA)0.5
IOUT (A)0.026
IS per Amp (mA)0.06
Length (mm)4.9
MOQ194
Noise VN (nV/√Hz)30
Offset Voltage (Max) (mV)0.1
PSRR (db)115
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Slew Rate (V/µs)0.17
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5
VS (Min) (V)2.4
Width (mm)3.9

説明

Support is limited to customers who have already adopted these products.

The ISL28176, ISL28276 and ISL28476 are single, dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2. 4V to 5V range. They can be operated from one lithium cell or two Ni-Cd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and down to the negative supply. The output operation is rail-to-rail. The ISL28276 and ISL28476 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28276 (QSOP package only) contains a power-down enable pin that reduces the power supply current to typically 4µA in the disabled state.