| CADモデル: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHC |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.0 x 1.2 x 1.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28130FEZ-T7) | ダウンロード |
| Lead Count (#) | 5 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 1.2 x 1.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| AVOL (dB) | 150 |
| Bandwidth (MHz) | 0.4 |
| CMRR (dB) | 125 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.25 |
| IOUT (A) | 0.015 |
| IS per Amp (mA) | 0.02 |
| Length (mm) | 2 |
| MOQ | 3000 |
| Noise VN (nV/√Hz) | 65 |
| Offset Voltage (Max) (mV) | 0.04 |
| PSRR (db) | 138 |
| Pkg. Type | SC70 |
| Price (USD) | $0.8488 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.2 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.9 |
| VOUT (V) | 4.9 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 1.2 |
| field__slew_rate_typical_ | 0.2 |
ISL28130、ISL28230、ISL28430は1.8V~5.5Vおよび±0.9V~±2.75Vのシングルおよびデュアル電源動作に最適化された、シングル/デュアル/クアッドのマイクロパワー、低オフセットドリフトオペアンプです。20μAの低電源電流とレールトゥレール入出力により、さまざまなアプリケーションに対応する優れた汎用オペアンプとして使用できます。ISL28130、ISL28230、ISL28430は単3型リチウムイオン電池1~2本で動作するハンドヘルド機器に最適です。ISL28130は業界標準のピンアウトで5Ld SOT-23、5Ld SC70、8Ld SOICパッケージが用意されています。ISL28230は業界標準のピンアウトで8 Ld MSOP、8 Ld SOIC、8 Ld DFNパッケージで提供されます。ISL28430は14 Ld TSSOPと14 Ld SOICのパッケージです。商用デバイスは0℃~70℃の温度範囲で動作し、全温度範囲は-40℃~125℃です。