メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
40V Precision Low Power Operational Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LPY
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):16.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

製品スペック

Lead Count (#)8
Carrier TypeTube
Pitch (mm)16.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
AVOL (dB)145
Bandwidth (MHz)1.5
CMRR (dB)145
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)1
IOUT (A)0.043
IS per Amp (mA)0.44
Length (mm)3
MOQ1800
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.11
PSRR (db)145
Pkg. TypeTDFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)0.5
Thermal ShutdownNo
Thickness (mm)0.75
Topology [Rail 1]VFA
VOUT (V)18.5
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)3

説明

Support is limited to customers who have already adopted these products.

The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.