メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Real Time Clock/Calendar with EEPROM

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBI
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

製品スペック

Pkg. TypeSOICN
Carrier TypeReel
MOQ2500
Alarms (#)2
Battery BackupYes
Battery Current (nA)850
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORYes
CPU Supervisory Function Watchdog TimerYes
Crystal Frequency TrimmingYes
Frequency Out PinNo
IRQ PinNo
InterfaceI2C
Lead Count (#)8
Length (mm)4.9
Memory TypeEEPROM
Moisture Sensitivity Level (MSL)1
Oscillator Compensation-64 to +110
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
RESET_barYes
ResetYes
SRAM512x8-Bit EEPROM
Supply Voltage Vcc (Min) (V)2.7
TRIP Voltage for POR5 Select VTRIP Levels from 2.63V to 4.64V
Tamper DetectNo
Temp. Range (°C)-40 to +85°C
Time Keeping Current (µA)5
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)3.9
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

説明

Support is limited to customers who have already adopted these products.

The ISL12027 device is a low power real time clock with timing and crystal compensation, clock/calender, power-fail indicator, two periodic or polled alarms, intelligent battery backup switching, CPU Supervisor and integrated 512x8-bit EEPROM, in 16 Byte per page format. The oscillator uses an external, low-cost 32. 768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction. The ISL12027 and ISL12027A Power Control Settings are different. The ISL12027 uses the Legacy Mode Setting, and the ISL12027A uses the Standard Mode Setting. Applications that have VBAT > VDD will require only the ISL12027A.