メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
56Gb/s PAM4 CDR/Retimer with VCSEL Drivers, Uni-Di

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeWAFER
Carrier TypeWFP
Application200G Ethernet SR4, 400G Etherenet SR8, QSFP56, QSFP-DD/OSFP
Channels (#)4
Data Rate Max (Gbps)56
FunctionCDR / Retimer /Driver
Lead Count (#)0
MOQ100
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-5 to 95°C

説明

The HXT14450 is a quad-channel, low power, linear vertical-cavity surface-emitting laser (VCSEL) driver with an integrated clock and data recovery (CDR) unit. The chip is designed for MMF PMD Short-Reach applications that support 200G per port with a signaling rate up to 56Gbps PAM4 modulation.  In conjunction with the HXR14450 – a quad-channel transimpedance amplifier (TIA) receiver with an integrated CDR, one can produce compact quad small form factor QSFP-type modules to serve high speed optical interconnects in data center applications.

The HXT14450 has a built-in adaptive linear equalizer and a decision-feedback equalizer (DFE), which can work in chip-to-module and chip-to-chip interconnects. The chipsets provide on-chip testability such as PRBS generator and error checker. 
Designed for direct DC-coupled die with VCSEL or on-board optics (OBO) and with a small number of additional components for cost-effective and compact assemblies, this chipset enables lower power and compact modules for high density and high BW application in hyper-scale data center applications.