メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 20mApp receiver sensitivity for 10^-12 BER at 10.3Gbps
  • Better than 3mApp overload
  • 60mW power consumption with low power setting
  • Adjustable output swing size and pre-emphasis mode and signal detect threshold
  • A/D read-out of temperature, RSSI information

説明

The HXR6101 transimpedance limiting amplifier is targeted for the optical links market. Together with a PIN detector, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for a single 16Gb/s channel.

適用されたフィルター