Skip to main content
Renesas Electronics Corporation
16Gb/s Limited TIA Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Wafer Fab LocationUNITED STATES
ApplicationSFP+, 10G Ethernet SR/LR, 16G Fibre Channel, 14G FDR InfiniBand
Channels (#)1
Data Rate Max (Gbps)16
FunctionLinear TIA
MOQ400
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR6101 transimpedance limiting amplifier is targeted for the optical links market. Together with a PIN detector, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier, and a versatile CML output stage for a single 16Gb/s channel.