メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Built-in Resistor Bipolar Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

環境及び輸出分類情報

RoHS (HQ1L2N-T1-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePOMM
Icc (Typical) (mA)-2000
Lead CompliantNo
Lead Count (#)3
Length (mm)2
MOQ1000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 4 x 1.6
Tape & ReelNo
Thickness (mm)1.6
VCEO (V)-20
Vcbo (V)-20
Vebo (V)-10
Width (mm)4

説明

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.