| CADモデル: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FGA |
| Lead Count (#): | 22 |
| Pkg. Dimensions (mm): | 27.2 x 9.7 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CERDIP |
| Lead Count (#) | 22 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 136 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Length (mm) | 27.2 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 27.2 x 9.7 x 0.00 |
| Qualification Level | Class Q |
| Rating | MIL-STD-883 |
| Width (mm) | 9.7 |
The HM-6551/883 is a 256 x 4 static CMOS RAM fabricated using self-aligned silicon gate technology. Synchronous circuit design techniques are employed to achieve high performance and low power operation. On chip latches are provided for address and data outputs allowing efficient interfacing with microprocessor systems. The data output buffers can be forced to a high impedance state for use in expanded memory arrays. The HM-6551/883 is a fully static RAM and may be maintained in any state for an indefinite period of time. Data retention supply voltage and supply current are guaranteed over temperature.