メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Signal Range +15V
  • "ON" Resistance 250Ω
  • Input Leakage (Max) .50nA
  • Access Time 350ns
  • Power Consumption .5mW
  • DTL/TTL Compatible Address
  • Operation -55°C to 125°C

説明

Support is limited to customers who have already adopted these products.

The HI-1818A is a monolithic, high performance CMOS analog multiplexer offering built-in channel selection decoding plus an inhibit (enable) input for disabling all channels. Dielectric Isolation (Dl) processing is used for enhanced reliability and performance. Substrate leakage and parasitic capacitance are much lower, resulting in extremely low static errors and high throughput rates. Low output leakage (typically 0. 1nA) and low channel ON resistance (250Ω) assure optimum performance in low level or current mode applications. The HI-1818A is a single-ended, 8-Channel multiplexer, and is ideally suited for medical instrumentation, telemetry systems, and microprocessor based data acquisition systems.

アプリケーション

  • Data Acquisition Systems
  • Precision Instrumentation
  • Demultiplexing
  • Selector Switch

適用されたフィルター