メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Uni-Logic 74LV-A LVT-A 1G/1GW/2G Series

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_689
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.9
Pitch (mm):

環境及び輸出分類情報

RoHS (74LV2G241AUSE-E)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSSOP
Carrier TypeEmbossed Tape
Family Name74LV2GA LV2GTA
FunctionDual Bus Buffer Noninverted with 3state output
Lead CompliantYes
Lead Count (#)8
Length (mm)2
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 2 x 0.9
Tape & ReelNo
Thickness (mm)0.9
Width (mm)2

説明

Support is limited to customers who have already adopted these products.

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.