メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Uni-Logic 74LV-A LVT-A 1G/1GW/2G Series

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_1115
Lead Count (#):6
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

環境及び輸出分類情報

RoHS (74LV1GW04ACME-E)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCMPAK
Carrier TypeEmbossed Tape
Family Name74LV1GWA
FunctionDual Inverter
Lead CompliantYes
Lead Count (#)6
Length (mm)1
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)1 x 2 x 1.1
Tape & ReelNo
Thickness (mm)1.1
Width (mm)2

説明

Support is limited to customers who have already adopted these products.

These logic ICs with ultra-small package with 1-3 gate are ideal for reducing device size and allowing effective use of board space.