メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Single Power Mosfet 30V 45A 3.8Mohm Lfpak

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFPAK
Pkg. Code:pkg_6747
Lead Count (#):5
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)5
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4400
ID (A)45
Lead CompliantYes
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)25
Pkg. TypeLFPAK
Qg typ (nC)27
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3.8
RDS (ON) (Max) @4.5V (mohm)6.1
RDS (ON) (Typical) @ 10V / 8V (mohm)2.9
Standard Pkg. TypeLFPAK56
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The HAT2166H is a Nch Single Power Mosfet 30V 45A 3.8Mohm Lfpak.