| CADモデル: | View CAD Model |
| Pkg. Type: | LFPAK |
| Pkg. Code: | |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 5 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 2450 |
| ID (A) | 40 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 20 |
| Pkg. Type | LFPAK |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 6.1 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 4.9 |
| Standard Pkg. Type | LFPAK56 |
| Tape & Reel | No |
| VDSS (Max) (V) | 30 |
The HAT2143H is a Nch Single Power Mosfet 30V 40A 6.1Mohm Lfpak.