メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Operational Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_649
Lead Count (#):8
Pkg. Dimensions (mm):3 x 4 x 1.1
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA1630D08TEL-E)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Pb (Lead) FreeYes
Channels (#)2
FunctionCMOS High Drive Operational Amplifier
Input Offset Voltage Vio (Max) (mV (±))6
Lead CompliantYes
Length (mm)3
MOQ3000
Pkg. Dimensions (mm)3 x 4 x 1.1
Pkg. TypeTSSOP
ProcessCMOS
RemarksOutput full swing High output drive
Single Supply Voltage Range (V)2.7 - 5.5
Slew Rate (V/µs)1.5
Supply Current Icc/Idd (Max) (mA)0.34
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4
field__slew_rate_typical_1.5

説明

Support is limited to customers who have already adopted these products.