メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LSOP
Pkg. Code:pkg_8804
Lead Count (#):8
Pkg. Dimensions (mm):4.0 x 2.95 x 1.1
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionCMOS Operational Amplifier Output full swing, High slew rate
Input Offset Voltage Vio (Max) (mV (±))4
Lead CompliantYes
MOQ3000
Pkg. TypeLSOP
ProcessCMOS
RemarksOutput full swing High slew rate
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2
Supply Current Icc/Idd (Max) (mA)0.4
Tape & ReelNo
field__slew_rate_typical_2

説明

Support is limited to customers who have already adopted these products.