メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
20MHz, High Slew Rate, Uncompensated, High Input Impedance, Operational Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWD
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA3-2525-5Z)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationTAIWAN
Wafer Fab LocationUNITED STATES
AVOL (dB)84
Bandwidth (MHz)20
CMRR (dB)90
Channels (#)1
EnableNo
Gain Min3
IBIAS (nA)125
IOUT (A)0.01
IS per Amp (mA)4
Length (mm)9.7
MOQ1000
Noise VN (nV/√Hz)20
Offset Voltage (Max) (mV)10
Output Headroom (V)3
PSRR (db)90
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pkg. TypePDIP
Price (USD)$9.76344
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)16 - 36
Slew Rate (V/µs)120
Thermal ShutdownNo
Thickness (mm)3.94
Topology [Rail 1]VFA
VOUT (V)24
VS (Max) (V)36
VS (Min) (V)16
Width (mm)6.6
field__slew_rate_typical_120

説明

HA-2520, HA-2522, HA-2525 comprise a series of operational amplifiers delivering an unsurpassed combination of specifications for slew rate, bandwidth and settling time. These dielectrically isolated amplifiers are controlled at closed loop gains greater than 3 without external compensation. In addition, these high performance components also provide low offset current and high input impedance. 120V/µs slew rate and 200ns (0. 2%) settling time of these amplifiers make them ideal components for pulse amplification and data acquisition designs. These devices are valuable components for RF and video circuitry requiring up to 20MHz gain bandwidth and 2MHz power bandwidth. For accurate signal conditioning designs the HA-2520, HA-2522, HA-2525’s superior dynamic specifications are complemented by 10nA offset current, 100MΩ input impedance and offset trim capability.