メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3.2 Microsecond Sample and Hold Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FAZ
Lead Count (#):14
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

製品スペック

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ75
Temp. Range (°C)-55 to +125°C
AVOL (dB)94
Bandwidth (MHz)2.5
CAGE code34371
Die Sale Availability?No
Droop Rate (μV/μs)0.005
FlowHarsh Environment & MIL-STD-883
Hold Step Error (mV)10
IBIAS (nA)40
Lead CompliantNo
Length (mm)19.3
Max Acquisition Time (10V Step to 0.01%) (μs)6
Max Acquisition Time (10V Step to 0.1%) (μs)4
Maximum Drift Current Over Temperature (nA)10
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pkg. TypeCERDIP
Qualification LevelClass Q
RatingMIL-STD-883
Requires External Hold CapacitorYes
Tape & ReelNo
VOS (mV)2
Width (mm)7.3
tACQ (ns)3200

説明

HA-2420/883 3. 2 is a microsecond sample and hold amplifier for military and defense applications.