| CADモデル: | View CAD Model |
| Pkg. Type: | SDIP |
| Pkg. Code: | pkg_19 |
| Lead Count (#): | 42 |
| Pkg. Dimensions (mm): | 37.3 x 14 x 5.1 |
| Pitch (mm): | 1.78 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | H8/300H |
| Bit Size | 16 |
| Operating Freq (Max) (MHz) | 16 |
| Lead Count (#) | 42 |
| Timer | 8-bit x 2-ch, 16-bit x 1-ch |
| ADC | 10-bit x 4-ch |
| CAN (ch) | 0 |
| Ethernet | No |
| LVD or PVD | No |
| DMA | No |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | H8 |
| Length (mm) | 37.3 |
| Pkg. Dimensions (mm) | 37.3 x 14 x 5.1 |
| RTC | No |
| Width (mm) | 14 |
H8/3664は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G14 などをご検討ください。