| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WAFER |
| Carrier Type | WFP |
| Function | Power Detector |
| Lead Count (#) | 0 |
| MOQ | 100 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
The EXE8602 is a high-performance GaAs power detector with linear voltage output over an input operating power range from -2 to +23.5dBm, low insertion loss of 0.5dB typical, broadband performance from 71 to 86 GHz, return loss better than 13dB and excellent repeatability. This device can be used for a wide range of applications, from defense electronics to commercial communication systems, and is ideally used for E-band applications.