| CADモデル: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MKS |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.42 |
| Pitch (mm): | 0.6 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.42 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -62 |
| 3rd Harmonic (dB) | -65 |
| AVOL (dB) | 90 |
| Bandwidth (MHz) | 200 |
| CMRR (dB) | 90 |
| Channels (#) | 3 |
| Diff Gain (%) | 0.03 |
| Diff Phase (°) | 0.05 |
| Distortion Conditions | 2Vpp, 10MHz |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 1400 |
| IOUT (A) | 0.065 |
| IS per Amp (mA) | 2 |
| Length (mm) | 4.9 |
| MOQ | 1000 |
| Noise VN (nV/√Hz) | 10 |
| Offset Voltage (Max) (mV) | 5 |
| Output Headroom (V) | 0.12 |
| PSRR (db) | 100 |
| Pkg. Type | QSOP |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | Yes |
| Slew Rate (V/µs) | 200 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.42 |
| Topology [Rail 1] | VFA |
| VOUT (V) | 4.83 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 3 |
| Width (mm) | 3.9 |
Support is limited to customers who have already adopted these products.
The EL8300 represents a triple rail-to-rail amplifier with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8300 also features inputs that go to 0. 15V below the VS- rail. The EL8300 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8300 is ideal for multiplexing applications. The EL8300 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8300 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.