メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
3-Channel DC/DC Converter

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MPQ
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7583IREZ)ダウンロード

製品スペック

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesAdjustable frequency, adjustable soft-start
Boost Current Limit (A)1.75
Input Voltage (Max) (V)14
Input Voltage (Min) (V)2.7
Input Voltage Range (V)2.7 - 14
Length (mm)6.5
MOQ592
Off Voltage (Max) (V)0 - 0
Off Voltage (Min) (V)-40
On Voltage (Max) (V)40 - 40
On Voltage Range (V)5 - 40
Pkg. Dimensions (mm)6.5 x 4.4 x 0.00
Pkg. TypeTSSOP-EP
Price (USD)$3.57117
Qualification LevelStandard
VBOOST (V)5 - 17
VOFF/VN-40 to 0
Width (mm)4.4

説明

The EL7583 is a 3-channel DC/DC converter IC which is designed primarily for use in TFT-LCD applications. It features a PWM boost converter with 2. 7V to 14V input capability and 5V to 17V output, which powers the column drivers and provides up to 470mA @ 12V, 370mA @ 15V from 5V supply. A pair of charge pump control circuits provide regulated outputs of VON and VOFF supplies at 8V to 40V and -5V to -40V, respectively, each at up to 60mA. The EL7583 features adjustable switching frequency, adjustable soft start, and a separate output VON enable control to allow selection of supply start-up sequence. An over-temperature feature is provided to allow the IC to be automatically protected from excessive power dissipation. The EL7583 is available in a standard 20 Ld TSSOP package and the Pb-free 20 Ld HTSSOP package. Both are specified for operation over the full -40°C to +85°C temperature range.